הורד מסמך () מתוך 20

170E8078

Fuse-link, high speed, 550 A, AC 1000 V, DIN 2, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E8078
EAN
5027590438728
UPC
051712213813
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
1883 g
Compliances
Contact factory
RoHS Compliant

מפרטי מוצר

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
108 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

יצא מפרט מוצר

הערה: אם יש קובץ/קבצים שחסר/ים מהורדת ה-‎.zip, סוג הקובץ אינו נתמך בהורדה בכמות גדולה.