הורד מסמך () מתוך 20

170M2105

Fuse-link, high speed, 63 A, DC 1200 V, compact size 1, 39 x 66 x 164 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2105
EAN
5027590515658
Product Length/Depth
164 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
663 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

מפרטי מוצר

Amperage Rating
63 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
150 A
Fuse size
1*
Class
Class aR
Clearing (I2T)
3990 at 1200 Vdc
Watt losses
9 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
1310
Mounting dimension
M8
Center-to-center distance of connections
139.5 mm
Current type
DC
Rated voltage DC
1200 V
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1200 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

יצא מפרט מוצר

הערה: אם יש קובץ/קבצים שחסר/ים מהורדת ה-‎.zip, סוג הקובץ אינו נתמך בהורדה בכמות גדולה.