הורד מסמך () מתוך 20

174083
Model code: XTSZRV4-W300

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x300mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174083
EAN
4015081705436
Product Length/Depth
1907 mm
Product Height
39 mm
Product Width
208 mm
Product Weight
9.3 kg
Compliances
RoHS conform
Model Code
XTSZRV4-W300

מפרטי מוצר

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

יצא מפרט מוצר