הורד מסמך () מתוך 20

187165
Model code: AFDD-10/2/B/001-A

Eaton Moeller series xPole - AFDD+ Arc Fault Detection Device, 2 poles, B10A, 10mA, type A

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187165
EAN
4015081822140
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
52.5 mm
Product Weight
0.277 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
AFDD-10/2/B/001-A

מפרטי מוצר

Busbar type
ZV-SS
Contact position indicator
red / green
Current test marks
As per inscription
Permissible Storage and Trans Temp. Max
60 °C
Permissible Storage and Trans Temp. Min
-35 °C
Rated short-circuit breaking capacity
10 Kilo Ampere
Rated Switching Cap (IEC/EN 60898-1)
10 kA
Test circuit AC
170 - 264 Voltage AC
Thickness of busbar material
0.8 - 2 Square Millimeter
Additional equipment attached at delivery
Fire protection switch
Control voltage type auxiliary equipment
AC
Frequency
50 Hz
Number Of Poles (Numeric)
2
Rated switch current auxiliary device
0 A
Rated voltage auxiliary device
230 V
Width In Number Of Modular Spacings
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
Device height
80 mm
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
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product application
Switchgear for residential and commercial applications
Product range
AFDD
Rated current
10 A
Rated current of product range
10-40 Ampere
Rated operational current for specified heat dissipation (In)
10 A
Rated switching capacity (IEC/EN 61009)
10 kA
Tripping characteristic
B
Built-in depth
67 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Frame
45 mm
Frequency rating
50 Hz
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Terminals (top and bottom)
Twin-purpose
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.01 A
Number of poles (protected)
2
Number of poles (total)
2
Types conform to
IEC/EN 62606
IEC/EN 61009
Built-in width
54 mm
Pollution degree
2
Number of poles
Two-pole
Impulse withstand current
Partly surge-proof, 250 A
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Basic function
Arc fault circuit interrupter
Climatic proofing
IEC/EN 61009
Equipment heat dissipation, current-dependent
6 W
Rated impulse withstand voltage (Uimp)
4
Degree of protection (built in)
IP40
Degree of protection
IP20
Tripping
Non-delayed
Voltage rating
230 V
Overvoltage category
III
Leakage current type
A
Lifespan, electrical
4000 operations
Release characteristic
B
Lifespan, mechanical
20000 operations
Type
AFDD+
Application
Switchgear for residential and commercial applications
Sensitivity type
Pulse-current sensitive
Type A
Mounting method
DIN rail
Voltage type
AC
Rated insulation voltage Ui
440 V
Surge current capacity
3 kA
Power loss
5.9 W
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Disconnection characteristic
Undelayed

יצא מפרט מוצר