bdeDownloadDocument () bdeof 20

197617
Model code: DILMT25(24V50/60HZ)

Eaton Moeller® series DILMT Power contactor, 3 pole, 380 V 400 V: 11 kW, 24 V 50/60 Hz, AC operation, Screw terminals

General specifications

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
197617
EAN
4015081944965
Product Length/Depth
97.5 mm
Product Height
82 mm
Product Width
36 mm
Product Weight
0.36 kg
Certifications
IEC/EN 60947
EN 60335-1
GB14048
Catalog Notes
Also tested according to AC-3e.
Model Code
DILMT25(24V50/60HZ)

מפרטי מוצר

Used with
DILT-XHI01(10)
Number of poles
Three-pole
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
3600 mechanical Operations/h (AC operated)
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Connection
Screw terminals
Frame size
FS2
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Heat dissipation capacity Pdiss
0 W
Switching time (DC operated, make contacts, closing delay) - min
66 ms
Application
Contactors for Motors
Product category
Contactors
Electrical connection type of main circuit
Screw connection
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Voltage type
AC
Degree of protection
IP20
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated breaking capacity at 380/400 V
200 A
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Overvoltage category
III
Duty factor
100 %
Lifespan, mechanical
10,000,000 Operations (AC operated)
Pick-up voltage
0.85 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
Screw size
M5, Terminal screw
M3.5, Terminal screw
Power consumption, sealing, 50 Hz
2.6 VA, Coil in a cold state and 1.0 x Us
2.5 W, Dual-frequency coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
8.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
2.5 W, Dual-frequency coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Terminal capacity (stranded)
1 x (1 - 4) mm²
2 x (1 - 4) mm²
Lifespan, electrical
1,000,000 Operations (at 400V, AC-3)
Terminal capacity (solid)
1 x (1 - 10) mm², Main cables
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Tightening torque
0.8 Nm, Screw terminals
2 Nm, Threaded ring
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
35 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
25 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
25 A
Rated operational current (Ie) at AC-4, 400 V
0 A
Rated operational power at AC-3, 240 V, 50 Hz
7.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
0 kW
Rated operational power (NEMA)
0 kW
Rated operational voltage (Ue) at AC - max
660 V
Stripping length (main cable)
14 mm
Suitable for
Also motors with efficiency class IE3
Conventional thermal current Ith at 40°C (3-pole, open)
35 A
Actuating voltage
24 V 50/60 Hz
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

dataSheetsExport