הורד מסמך () מתוך 20

25TB80

Eaton Bussmann series medium voltage expulsion fuse, 25KV 80AMP LINK, Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics, No removable buttonhead, Green, 660 mm, 25 kV

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25TB80
EAN
5027590521680
Product Length/Depth
19 mm
Product Height
660 mm
Product Width
19 mm
Product Weight
36.4 g
Certifications
ANSI/IEEE Std C37.42

מפרטי מוצר

Amperage Rating
80 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Release characteristic
T
Standard
ANSI
Type of termination
No removable buttonhead
Color
Green
Construction size
660 mm
Voltage rating
25 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

יצא מפרט מוצר