KnowledgeSearch
bdeDownloadDocument () bdeof 20

333029
Model code: 02.1300R.10VG.30.HC.S.V.WSON

Eaton Easy-Fit Exchange Filter Elements, 02.1300 R.10VG.30.HC.S.V.WSON, 10 VG, Glass fiber fleece (VG), Viton, 435 psi (30 Bar), Size: 1300

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
333029
Product Length/Depth
515 mm
Product Weight
4.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO2942
ISO3723
ISO2941
ISO3724
ISO3968
ISO2943
Model Code
02.1300R.10VG.30.HC.S.V.WSON

מפרטי מוצר

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
1300
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

dataSheetsExport