bdeDownloadDocument () bdeof 20

40071354545

Eaton GuideLed 30m PO ISO 7010

General specifications

Product Name
Eaton GuideLed Pictogram
Catalog Number
40071354545
EAN
4012539336167
Product Length/Depth
326 mm
Product Height
184 mm
Product Width
14 mm
Product Weight
0.01 kg
Compliances
CE marking

מפרטי מוצר

Viewing distance
30 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Direction
Straight/upwards
Product branding
Eaton

dataSheetsExport