bdeDownloadDocument () bdeof 20

9PX2200IRTN-L
Model code: Eaton 9PX 2200i RT2U Netpack Li-Ion

Eaton 9PX Lithium UPS Netpack, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX2200IRTN-L
UPC
743172105844
Product Length/Depth
605 mm
Product Height
86.5 mm
Product Width
440 mm
Product Weight
22.2 kg
Compliances
CE Marked
Model Code
Eaton 9PX 2200i RT2U Netpack Li-Ion

מפרטי מוצר

Special features
  • Lithium-ion batteries
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • First UPS in its class to provide Unity power factor (VA=W)
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Network card and rackmounting kit delivered as standard
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (down to the managed outlet groups)
Topology
Online/Double-conversion
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
2200 VA
Wattage
2200 W
Rack mounting kit
Yes
Package contents
  • UPS
  • Input cable
  • (2) IEC-IEC output cables
  • Network Management Card
  • USB cable
  • Serial cable
  • (2) Supports for tower mounting
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • Cable locking system
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (2) C19
Number of output connections French standard (Type E)
0
Number of Outputs C13
8
Number of Outputs C19
2
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • Lithium-ion batteries with battery management system
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Lithium-ion
Extended battery capability
Yes
Runtime at half load
22.5 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot, network card included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 488
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Protocol
SNMP
Integrated functionality
Network Mangement
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Efficiency at max. load
93
Efficiency (eco-mode)
98
Input voltage range
176-276 V (100-276 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
1
Output voltage range
200/208/220/230/240 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
11 min
Voltage distortion output (linear load) - max
3
Power consumption
143 W

dataSheetsExport