bdeDownloadDocument () bdeof 20

DH1-32025NN-N54C

Eaton PowerXL DH1 VFD,25A,7.5 HP,5.5 kW,200 - 240 Vac,NO KEYPAD,No EMC Filter,No DC Choke,No Brake Chopper,IP54

General specifications

Product Name
Eaton PowerXL DH1 variable frequency drive
Catalog Number
DH1-32025NN-N54C
UPC
786689044978
Product Length/Depth
16.5 in
Product Height
9.63 in
Product Width
6.61 in
Product Weight
23.37 lb
Compliances
GoST-R
C-Tick Compliant
CE Marked
RoHS Compliant
Certifications
EN 62061
UL Listed
EN ISO 13849-1
cUL Listed
IEC 61508
UL 508C

מפרטי מוצר

Amperage Rating
25A
Horsepower
7.50 hp
Voltage rating
230 V
Keypad
None
Power consumption
5.50 kW
Series
DH1
Electromagnetic compatibility filter
None
Internal DC choke
None
Conformal coated boards
Yes
User interface
None
Low overload (VT) amps
25A
Low overload (VT) kW
5.5 kW
Low overload (VT) hp
7.5 HP
Input voltage range
200 - 240 Vac
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
30A
Relay outputs
3
Communications onboard
BACnet/IP, Modbus TCP, Modbus RTU, BACnet MS/TP
Communication interface
PROFIBUS-DP
Motor control modes
Frequency Control, Speed Control, Open Loop Speed Control, Open Loop Torque Control
Motor type
Induction

dataSheetsExport