חיפוש מידע
הורד מסמך () מתוך 20

DU251-0360
Model code: DU251.40G.30.E.P.-.FS.8.-.-.-.OE1.1,2.B.-.P.-.

Eaton DU Duplex Low Pressure Filter, DU251.40G.30.E.P.-.FS.8.-.-.-.OE1.1,2.B.-.P.-., 40 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU251-0360
Product Length/Depth
380.49 mm
Product Height
522 mm
Product Width
295.99 mm
Product Weight
39.01 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
DU251.40G.30.E.P.-.FS.8.-.-.-.OE1.1,2.B.-.P.-.

מפרטי מוצר

Connection type
2" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

יצא מפרט מוצר