bdeDownloadDocument () bdeof 20

EILB13
Model code: EPDU IL 0U (309 16A 1P)1X309

Eaton G3+ In-line Metered Rack PDU, 0U, 10U, Input IEC-60309 16A 1Ph, 3.7 kW max, 16A, 200-240V, Outlets 1XIEC60309 16A

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EILB13
UPC
743172065841
Product Length/Depth
439 mm
Product Height
52 mm
Product Width
53 mm
Product Weight
1.82 kg
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
CE
IEC 60950-1
EN 55024:2010
Model Code
EPDU IL 0U (309 16A 1P)1X309

Electrical input

Input connection
IEC-60309 16A 1Ph
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Cord length
3m

Electrical output

Outlets
(1) IEC60309 16A
Number of outputs (other)
1
Number of outlets with earth pin
1

Technology & communications

Type
In-line metered Rack PDU
Outlet control
No
Special features
  • Phase Metering, Circuit Breaker Current Metering and Input Metering
  • Hot-Swap Control module with advanced LCD
  • Optional Temperature/Humidity sensor
  • Daisy-Chain up to 8 PDUs, reduce network infratsructure costs
  • Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager
  • Trigger advanced actions including Vmware SRM and VM migration via Intelligent Power Manager IT software
  • 60°C Operating temperature
  • Low-profile form factor: 52 mm wide x 53 mm deep on most models
  • Mass configuration and update available via Intelligent Power Manager IT software
Ethernet interface
Yes
Serial interface
Yes
SNMP
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Mass configuration
Yes

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Material
Aluminium
Color
Black

dataSheetsExport