הורד מסמך () מתוך 20

EVMAF316A
Model code: PDU G4 MA 0U 309 16A 3P 12xC13,12xC39

Eaton Managed G4 Rack PDU, 0U, 22.5U, IEC-60309 input, 3m cord, 3ph, 11kW, 16A, 415/240V, 24 outlets (12)C13, (12)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVMAF316A
EAN
3553340696985
Product Length/Depth
1000 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
3.4 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
Model Code
PDU G4 MA 0U 309 16A 3P 12xC13,12xC39

Additional specifications

Operating Temperature
0° to 60°C (32° to 140°F)
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Material
Aluminium
Color
Black

Electrical input

Input connection
IEC-60309 16A 3ph
Wattage
11 kW max
Amperage Rating
16A
Input voltage
240/415V
Phase
Three-phase
Frequency rating
50/60 Hz
Cord length
3m

Electrical output

Outlets
(12) C13, (12) C39
Number of Outputs C13
12
Number of Outputs C19
12
Number of outputs (other)
12
Number of outlets with earth pin
24

Technology & communications

Type
Managed Rack PDU
Outlet control
Yes
Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • 1% measurement accuracy at the outlet level (V, W, A)
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
Ethernet interface
Yes
Serial interface
Yes
SNMP
Yes
Mass configuration
Yes

יצא מפרט מוצר