הורד מסמך () מתוך 20

GHG2951000R0002

Eaton Crouse-Hinds series CEAG GHG 295 control switch, 16A, Grey RAL 7031, 0 - I, Cast aluminum - silicon, AM 72 measuring instrument, silver contact points, Engaging - Engaging, 1 x M32, Code 065, 500 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 295 control switch
Catalog Number
GHG2951000R0002
EAN
4251958140522
Product Length/Depth
260 mm
Product Height
129 mm
Product Width
160 mm
Product Weight
2.9 kg

מפרטי מוצר

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
Amperage Rating
16A
Color
Grey RAL 7031
Indicating plate markings
0 - I
Material
Cast aluminum - silicon
Switch function
Engaging - Engaging
Trade size
1 x M32
Voltage rating
500 Vac
Type
Code 065
Special features
AM 72 measuring instrument, silver contact points

יצא מפרט מוצר