bdeDownloadDocument () bdeof 20

JBXSR1G05FSSDSR

Front mount cable receptacle, IP40, size 1, 5 female contacts, cable clamp backshell; JBXSR1G05FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G05FSSDSR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.92 g
Compliances
UL 1977

מפרטי מוצר

Current rating
9 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
9 A UL
Test voltage
660 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
5
Nut material
Aluminium
Salt spray
48 hour

dataSheetsExport