הורד מסמך () מתוך 20

KSCC-808A-04-60

Eaton B-Line series KwikSplice cable channel covers, KwikSplice cable channel cover, straight section 4"wide, 5' long

General specifications

Product Name
Eaton B-Line series KwikSplice cable channel covers
Catalog Number
KSCC-808A-04-60
UPC
799038827740
Product Length/Depth
60 in
Product Height
0.5 in
Product Width
5.214 in
Product Weight
1.142 lb
Compliances
NEMA Compliant
Certifications
UL Listed

מפרטי מוצר

Material
Aluminum
Type
4" Wide Cover
Support span - min
10 ft

יצא מפרט מוצר