bdeDownloadDocument () bdeof 20

NEXI-PLEXL-DB

Eaton Nexi Panel 30m Down/Blank, ISO Lite Unifor.

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEXL-DB
EAN
3660191600662
Product Length/Depth
292 mm
Product Height
181.5 mm
Product Width
111 mm
Product Weight
0.347 kg
Certifications
Not Applicable

מפרטי מוצר

Viewing distance
30 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
4 mm
Double-sided
True
Direction
Downwards
Direction of the arrow
Down
Compatibility
NexiLite
NexiTech

dataSheetsExport