חיפוש מידע
הורד מסמך () מתוך 20

PDG33GH250E3XL

Power Defense Globally Rated, Frame 3, Three Pole, 250A-High, 35kA/480V, PXR20 LSIG w/ CAM Link, ZSI and Relays, Std Term Load Only (PDG3X3TA401H)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG33GH250E3XL
UPC
786679819227
Product Length/Depth
109.1 mm
Product Height
257.1 mm
Product Width
138.9 mm
Product Weight
5.92 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
UL 489
CCC Marked
CSA

הוראות הפעלה

Amperage Rating
250A High Override
Circuit breaker frame type
Complete breaker
Frame
3
Number of poles
Three-pole

מידע כללי

Circuit breaker type
PD3 Global
Class
Class A
Trip Type
T285

אחר

Communication
CAM Link

נתונים טכניים - חשמלי

Voltage rating
600 Vac
Voltage rating - max
600 V

נתונים טכניים - מכאני - מחברים

Terminals
Standard Terminals Load Only

מידע טכני

Interrupt rating
35 kAIC at 480 Vac
Interrupt rating range
25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @480V Brazil (IEC)
18 kAIC @600V (UL/CSA)
55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC)
65 kAIC @240V (UL)
20 kAIC Icu/ 7.5 kAIC Ics/ 42 kAIC Icm @525V South Africa (IEC)
10 kAIC Icu @250 Vdc
30 kAIC Icu/ 22.5 kAIC Ics/ 63 kAIC Icm @440V (IEC)
35 kAIC @480V (UL)
36 kAIC Icu/ 36 kAIC Ics/ 75.6 kAIC Icm @380-415V (IEC)
8 kAIC Icu/ 4 kAIC Ics/ 16.8 kAIC Icm @690V (IEC)
Trip rating
250 A high override

יצא מפרט מוצר

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
הערה: אם יש קובץ/קבצים שחסר/ים מהורדת ה-‎.zip, סוג הקובץ אינו נתמך בהורדה בכמות גדולה.