התמונה מייצגת
Download
AUTO SMD PPTC, 1812 Footprint, 0.14A Hold current, 60 Voltage Rating, AEC-Q200
Product Name |
Eaton Bussmann series PTSA PTC resettable fuse
|
Catalog Number |
PTSA181260V014
|
UPC |
051712834872
|
Product Length/Depth |
4.73 mm
|
Product Height |
0.89 mm
|
Product Width |
3.41 mm
|
Product Weight |
0.0239 g
|
Amperage Rating |
0.14 A hold current
|
Voltage rating |
60 V
|
Type |
PTC resettable fuse
|
Special features |
1812 footprint
|