הורד מסמך () מתוך 20

SPP42170SP

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent,3/4" entry (2) hubs,4 ft,Matte polycarb lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,On/off switch,access plate,4-pole terminal block,Through feed,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP42170SP
UPC
662276415669
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
17 lb

מפרטי מוצר

Area classification
Hazardous/Classified Locations
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
(2) hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
On/off switch, access plate with 4-pole terminal block
Voltage rating
120-277 Vac

יצא מפרט מוצר

הערה: אם יש קובץ/קבצים שחסר/ים מהורדת ה-‎.zip, סוג הקובץ אינו נתמך בהורדה בכמות גדולה.