Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

14217-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA SD233AD IFS ; SPLINE 34; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14217-1
UPC
840379309805
Product Weight
26.5 lb
Catalog Notes
Clamshell style housing only.

Caratteristiche prodotto

Ring gear ratio
3.91 & up
Gear spline tooth count
34 EA
Ring gear size
8 in
Differential type
Locking
Vehicle usage
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
Off-Road: Extreme Off-Road

Differential Product Selector

Model product notes
Clamshell style housing only.
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Esporta le caratteristiche del prodotto