DETROIT LOCKER® DIFFERENTIAL; DANA 35; 27 SPLINE; 3.54 AND UP
| Product Name |
Eaton Detroit Locker Differential
|
| Catalog Number |
162C56A
|
| Ring gear ratio |
3.54 & up
|
| Gear spline tooth count |
27 EA
|
| Axle shaft diameter |
1.16 in
|
| Ring gear size |
7.56 in
|
| Differential type |
Locking
|
| Vehicle usage |
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing Off-Road: Light Trail / Sand Sports On Road: Street and Muscle On Road: Drag Racing On Road: Restoration Off-Road: Extreme Off-Road On Road: Circle Track Off-Road: Rock Crawl |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio |
|---|---|---|---|---|---|---|
| 1984 | 2009 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Dana 35 C-Clip | 3.54 & up |
| 1985 | 1989 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Dana 35 non C-Clip | 3.54 & up |
| 1990 | 1994 | Ford | Small Truck, Minivan, SUV | Front | Explorer, Dana 35 IFS Snap Ring | 3.54 & up |
| 1990 | 1997 | Ford | Small Truck, Minivan, SUV | Front | 1/2 Ranger, Dana 35 IFS Snap Ring | 3.54 & up |
Supporto da Eaton
Technical support
Customer Service
+1 (800) 328-3850