Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

170M1737

Eaton Bussmann series high speed square body fuse, -FU/70, IGBT, 125 A, aR, DC, 000, 29 Watt, 1300, 50 kA, Bolted, 690 V

Specifiche generali

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1737
EAN
5027590624213
UPC
051712744690
Product Length/Depth
96 mm
Product Height
24 mm
Product Width
32 mm
Product Weight
130 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Dati elettrici

Amperage Rating
125 A
Class
Class aR
Interrupt rating
50 kA
Pre arc (I2T)
1300
Voltage rating
690 V
Watt losses
29 W

Caratteristiche prodotto

Application
IGBT modules
Fuse indicator
Non Indicating
Fuse size
000
Fuse type
Bolted tag

Esporta le caratteristiche del prodotto