Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

170M5316

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 115W 2 1000A

Specifiche generali

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5316
UPC
051712260930
Product Length/Depth
77 mm
Product Height
126 mm
Product Width
61 mm
Product Weight
630 g
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Recognized

Dati elettrici

Amperage Rating
1000 A
Class
Class aR
Clearing (I2T)
180000 at 1250000 V
Interrupt rating
200 kAIC
Pre arc (I2T)
180000
Voltage rating
690 V, 700 V
Watt losses
115 W

Caratteristiche prodotto

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
2

Esporta le caratteristiche del prodotto