Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

170M6885

Eaton Bussmann series square body fuse, Adapt type indicator mounted on fuse for microswitch North position 300 kA Flush-end contact metric thread 55mm center Square body Power convert/rectif and red voltage starters 600V 240W 23 2000A

Specifiche generali

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6885
UPC
051712265850
Product Length/Depth
167 mm
Product Height
52 mm
Product Width
92 mm
Product Weight
1221 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Dati elettrici

Amperage Rating
2000 A
Class
Class aR
Clearing (I2T)
625000 at 4200000 V
Interrupt rating
300 kAIC
Pre arc (I2T)
625000
Voltage rating
600 V
Watt losses
240 W

Caratteristiche prodotto

Application
Protection of power rectifiers
Fuse indicator
Non Indicating
Fuse size
23

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.