Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

170M7309
Codice del modello: FUSE 1250A 690V 3TN/80 AR

Eaton Bussmann series high speed square body fuse, 1250 A, 690 V, Size 3

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7309
EAN
5996516027066
UPC
051712534338
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1191 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 1250A 690V 3TN/80 AR

Dati elettrici

Amperage Rating
1250 A
Class
Class aR
Voltage rating
690 V

Caratteristiche prodotto

Fuse indicator
Non Indicating
Fuse size
3
Fuse type
T indicator for micro

Esporta le caratteristiche del prodotto