Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

180D7627

Fuse-link, high speed, 1500 A, DC 1500 V, 100 kA, size 4, 105 x 120 x 155 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D7627
EAN
5996516044391
Product Length/Depth
140 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
640 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
1500 A
Voltage rating
1500 V
Interrupt rating
100 kAIC Vdc
Class
Class aR

Product specifications

Fuse type
Flush end
Fuse size
4

Compatible fuse holders

Suitable for
semiconductor protection

Esporta le caratteristiche del prodotto