Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

187C150A

DETROIT LOCKER® DIFFERENTIAL; GM 8.875 IN.; 30 SPLINE; 3.73 AND UP

Specifiche generali

Product Name
Eaton Detroit Locker Differential
Catalog Number
187C150A
Catalog Notes
All Eaton differentials made for General Motors 8.5" and 8.6" axles require special bearings. For axles with small bearing bores (race O.D. or 2.89"), usually found on vehicles prior to 1999, bearing LM102949 and race LM102911 are required. For axles with large bearing bores (race O.D. of 3.06"), usually found on vehicles from 1999 to present, bearing LM603049 and race LM603012 are required.

Caratteristiche prodotto

Ring gear ratio
3.73 & up
Gear spline tooth count
30 EA
Axle shaft diameter
1.3 in
Ring gear size
8.875 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
On Road: Drag Racing
Off-Road: Extreme Off-Road
Off-Road: Work Truck / Towing
On Road: Street and Muscle
On Road: Restoration
Off-Road: Light Trail / Sand Sports
On Road: Circle Track
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
All Eaton differentials made for General Motors 8.5" and 8.6" axles require special bearings. For axles with small bearing bores (race O.D. or 2.89"), usually found on vehicles prior to 1999, bearing LM102949 and race LM102911 are required. For axles with large bearing bores (race O.D. of 3.06"), usually found on vehicles from 1999 to present, bearing LM603049 and race LM603012 are required.
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Esporta le caratteristiche del prodotto

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Customer Service
+1 (800) 328-3850