Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

187SL61A

DETROIT LOCKER® DIFFERENTIAL; TOYOTA 8 IN.; 30 SPLINE; ALL RATIOS

Specifiche generali

Product Name
Eaton Detroit Locker Differential
Catalog Number
187SL61A

Caratteristiche prodotto

Ring gear ratio
All
Gear spline tooth count
30 EA
Axle shaft diameter
1.3 in
Ring gear size
8 in
Differential type
Locking
Vehicle usage
On Road: Restoration
Off-Road: Light Trail / Sand Sports
On Road: Circle Track
On Road: Drag Racing
Off-Road: Extreme Off-Road
Off-Road: Work Truck / Towing
On Road: Work Truck / Towing
On Road: Street and Muscle
Off-Road: Rock Crawl

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1974 1985 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Front 2-pinion All
1974 1996 Toyota 4-Cylinder Hilux, 4Runner, Celica, Celica GT Rear 2-pinion (v) non-turbo All

Esporta le caratteristiche del prodotto

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Customer Service
+1 (800) 328-3850