DETROIT LOCKER® DIFFERENTIAL; TOYOTA 8 IN.; 30 SPLINE; ALL RATIOS
| Product Name |
Eaton Detroit Locker Differential
|
| Catalog Number |
187SL61B
|
| Catalog Notes |
32010X bearing allows 913A610 in place of 913A611.
|
| Ring gear ratio |
All
|
| Gear spline tooth count |
30 EA
|
| Axle shaft diameter |
1.3 in
|
| Ring gear size |
8 in
|
| Differential type |
Locking
|
| Vehicle usage |
On Road: Work Truck / Towing
On Road: Drag Racing Off-Road: Work Truck / Towing Off-Road: Light Trail / Sand Sports Off-Road: Extreme Off-Road Off-Road: Rock Crawl On Road: Street and Muscle |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
|---|---|---|---|---|---|---|---|
| 1986 | 1996 | Toyota | 4-Cylinder Hilux, 4Runner, Celica, Celica GT | Rear | 4-pinion 4x4 turbo/gas/diesel | All | |
| 1986 | 1995 | Toyota | 4-Cylinder Hilux, 4Runner, Celica, Celica GT | Rear | 4-pinion (w) 4x4, turbo/gas/diesel, 4x2 cab chassis | All | |
| 1990 | 2007 | Toyota | Land Cruiser, FJ | Front | 4-pinion (w) | All |
Supporto da Eaton
Technical support
Customer Service
+1 (800) 328-3850