EATON NOSPIN; GM 10.5 IN. 14 BOLT; 30 SPLINE; ALL RATIOS
| Product Name |
Eaton Detroit Locker Differential
|
| Catalog Number |
225S10
|
| Catalog Notes |
225S10 differential replaces the conventional (non-locking) differential internals only. Removal of thrust washers is required.
|
| Ring gear ratio |
4.10 & dn
|
| Gear spline tooth count |
30 EA
|
| Axle shaft diameter |
1.5 in
|
| Ring gear size |
10.5 in
|
| Differential type |
Locking
|
| Vehicle usage |
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing On Road: Drag Racing On Road: Street and Muscle On Road: Work Truck / Towing Off-Road: Rock Crawl Off-Road: Extreme Off-Road On Road: Restoration On Road: Circle Track |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
|---|---|---|---|---|---|---|---|
| 1972 | 2012 | General Motors | Three Quarter-Ton Truck | Rear | GM 14 bolt | 4.10 & dn | |
| 0000 | 0000 | General Motors | One-Ton Truck, Van, Cab and Chassis, Motor Home, Bus | Rear | GM 14 bolt | 4.56 & up | |
| 1972 | 2012 | General Motors | Three Quarter-Ton Truck | Rear | GM 14 bolt | 4.56 & up | |
| 1973 | 2012 | General Motors | One-Ton Truck, Van, Cab and Chassis, Motor Home, Bus | Rear | GM 14 bolt | 4.10 & dn |
Supporto da Eaton
Technical support
Customer Service
+1 (800) 328-3850