Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

E1017-4

Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug, Up to 445A continuous, 350 kcmil, Orange, Crimp, Brass contacts, Male, Rubber, Vulcanized, 600 Vac/dc

Specifiche generali

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 plug
Catalog Number
E1017-4
UPC
662275901637
Product Length/Depth
7 in
Product Height
2.69 in
Product Width
2.69 in
Product Weight
4.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Cable size
350 kcmil
Amperage Rating
Up to 445A Continuous
Voltage rating
600 Vac/dc
Material
Rubber
Type
Vulcanized
Connection type
Crimp
Gender
Male
Color
Orange
Contact material
Brass

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.