Plug - size 14 - 3 contacts size 12 - Female; FEDF14PLN0312SAY
| Product Name |
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
|
| Catalog Number |
FEDF14PLN0312SAY
|
| Product Length/Depth |
52.5 mm
|
| Product Height |
34 mm
|
| Product Width |
34 mm
|
| Product Weight |
0 g
|
| Connector type |
Plug
|
| Contact gender |
Socket (Female)
|
| Coupling type |
Thread
|
| Shell size |
14
|
| Number Of Contacts |
3
|