Scarica il documento () sui 20
Industrial connectors, backshells and contacts

SWIM series dry mate connectors

Our SWIM series (Shallow Water IMmersion) is the most reliable connector for shallow-water immersion down to 300 meters/1000 feet and solves issues commonly encountered in demanding, shallow-water applications, such as poor sealing and corroded contacts due to low-pressure cycles. 

Overmolded cable assemblies also can be provided as quick, reliable and easy-to-use use turnkey solutions for shallow-water immersion applications.

SWIM connectors are optimally designed following customer feedback combined with our longstanding experience in the subsea market.

 Technical Data 

Shallow Water IMmersion down to 300m / 1000ft. 

Pressure withstand: 30 bars/430 PSI 

Operating temperature range: -20°C to + 70°C / -4°F to 158°F

Caratteristiche principali

  • High reliability, durability and watertightness
  • No corrosion or cathodic delamination
  • Dry mate sealing technology 
  • Easy to mate and unmate
  • Shell polarization keys and scoop-proof design
Caratteristiche

Technical Data 

  • Shallow Water IMmersion down to 300m / 1000ft. 
  • Pressure withstand: 30 bars/430 PSI 
  • Operating temperature range: -20°C to + 70°C / -4°F to 158°F

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link
X
Download Close