VESDA - Capil 10mm rouge-100m eq.221-035
| Product Name |
Eaton Accessories and spare parts for fire alarm systems
|
| Catalog Number |
NUG30475
|
| EAN |
3660191304751
|
| Product Length/Depth |
100 mm
|
| Product Height |
10 mm
|
| Product Width |
25 mm
|
| Product Weight |
1.1 kg
|
| Certifications |
CE marking
|
| Material |
Plastic
|