Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

XLHS12315134

Eaton Crouse-Hinds series Ex-CELL enclosure, 400A, 229 x 152 x 127 mm enclosure size, 208 mm horizontal fixing center, 152 mm vertical fixing center, 316L stainless steel, 4 gland plates, Horizontal lugs, 690 Vac/Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLHS12315134
EAN
4251958138413
Product Length/Depth
127 mm
Product Height
229 mm
Product Width
152 mm

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 22
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
316L stainless steel
Enclosure size
229 x 152 x 127 mm
Fixing center horizontal
208 mm
Fixing center vertical
152 mm
Number of gland plates
4
Type
Horizontal lugs
Amperage Rating
400A
Voltage rating
690 Vac/Vdc

Esporta le caratteristiche del prodotto