Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

CL Inductor

Eaton's CL family coupled inductors are commonly used in multi-phase topologies to take advantage of current ripple cancellation as well as a number of other significant benefits like higher efficiency and space savings. The CL family offers a number of footrprint options with up to 6 phases of coupling and either 50 nH or 100 nH of inductance per phase. Devices offered exclusively with voltage regulator employing power regulating devices manufactured by Maxim / Volterra

Specifikacijos

Specifications

Atsisiųsti nuorodas
X
Download Close

Reikia pagalbos dėl gaminio?

„Eaton“ pagalba

Technical support

Contact us