Eaton's CLA family coupled inductors offer the same key features of the CL series: current ripple cancellation, higher efficiency and space savings but with the added feature of acoustic noise dampening. The CLA family comes in 2, 3 and 4 phases with 50 nH inductance per phase and in sizes ranging from 18 mm to 36 mm in length.
„Eaton“ pagalba
Technical support