Download document () of 20
We make what matters work*

JBXER3G07FSSDSR

Front mount receptacle, IP40, size 3, 7 female contacts; JBXER3G07FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G07FSSDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
26.5 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.