Download document () of 20

JBXSR0G03MCNDSR

Front mount cable receptacle, IP40, size 0, 3 male contacts, cable clamp backshell; JBXSR0G03MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR0G03MCNDSR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.69 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification