Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 NEMA L5-20/5-20P inputs, 12 ft cord, 1.9kW, 16A, 120V, 16 Outlets (16) 5-20R, TAA
| Product Name |
Eaton Tripp Lite series ATS PDU
|
| Catalog Number |
PDUMH20AT
|
| UPC |
037332126665
|
| Product Length/Depth |
14.5 in
|
| Product Height |
1.75 in
|
| Product Width |
17.5 in
|
| Product Weight |
12.2 lb
|
| Warranty |
2 year limited
|
| Compliances |
FCC Class A
RoHS TAA Compliant |
| Certifications |
NOM
UL 60950-1 CSA certified |
| Mounting direction |
Horizontal
|
| Material |
Metal
|
| Form factor |
1U
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Cord length |
12 ft
|
| Amperage Rating |
16A
|
| Electric current - max |
16
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|