Knowledge Search
Download document () of 20
We make what matters work*

PDUV20

Eaton Tripp Lite series basic PDU, 1PH, 0U, NEMA L5-20P, 15 ft cord, 1.9kW, 16A, 120V, 14 Outlets (14) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUV20
UPC
037332143402
Product Length/Depth
1.64 in
Product Height
36.47 in
Product Width
1.5 in
Product Weight
4.01 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
CSA Std. C22.2

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.