Download document () of 20

SMART1500SLT

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500SLT
UPC
037332119896
Product Length/Depth
17.6 in
Product Height
13.9 in
Product Width
9.7 in
Product Weight
45 lb
Compliances
FCC Class A
RoHS
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • SMART1500SLT SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS
  • USB cable
  • DB9 cable
  • Owner’s manual
Input nominal voltage
120V default (100/110/120V)
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
100/110/120V
Electric current - max
10.1A (100V), 9.3A (110V), 8.6A (120V)
Battery replacement
RBC36-SLT
Runtime at half load
20 min
Noise level
Audible Noise < 50 dBA at Front Side 1 Meter
Relative humidity
0-95% non-condensing
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Monitoring of power conditions via PowerAlert®
20 min. runtime at half load; 8 min. at full load
8 NEMA 5-15R outlets
Corrects under- and overvoltages from 95V to 145V
Front-panel LEDs indicate load, power and battery statuses
Designed for commercial applications; see product description for home-use recommendations
Monitoring of power conditions via PowerAlert®
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
100/110/120V
Network Management Cards
WEBCARDLXE
RELAYIOCARD
Network Management Cards Details
Network management card optional
Output power factor
0.63
Phase (input)
Single-phase
Runtime at full load
8 min. (900W)
Communication interface
DB9 Serial
Slot for SNMP / Web interface
USB (HID enabled)
USB and DB9 serial cables included
Battery Access
Battery access door
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
Low Voltage Transfer to Battery Power
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
Application
  • Large Network
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
AC suppression joule rating
690
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.5
Output Capacity Details
7.5A @ 120V (default), 8.2A @ 110V, 9A @ 100V. 125% @ 10 minutes 110% +/- 10% @ 5 seconds
Operating Elevation
0-6562 ft. (0-2000 m)
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarms
Audible alarm indicates power failure and overload conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Frequency Rating Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-13%, + 15%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Rechargeable Battery
Less than 6 hours from 10% to 80% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Site Wiring Fault Indication
Rear panel site wiring fault LED
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
Total Harmonic Distortion
0.03
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
10.2 x 6.8 x 13.2
Power Mode Transfer Time
4-6 milliseconds
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection
Auto probe monitoring (requires WEBCARDLXE)
Hot swappable batteries
Remote management

Export product specification