Descargar documento () de 20
Accesorios de fusibles

HP Panel mount fuse holder

Eaton's HP panel mount fuse holders are for 10 x 38 mm (13/32 x 1-1/2") cartridge/ferrule fuses, rated up to 600 V and 30 A. All HP fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.

Especificaciones
Número de pieza Voltaje nominal (VCA) Amperaje nominal (A) Material del cuerpo Organismo
BK1-HPS-611E 600 30 Baquelita, UL 94V-0, negro cURus
BK1-HPG-615E 600 30 Baquelita, UL 94V-0, negro cURus
Descargar enlaces
X
Download Close