Descargar documento () de 20
We make what matters work*

029203
MCSN11

Eaton Moeller® series MCS Pressure switch, 3p, 15bar

Especificaciones generales

Product Name
Eaton Moeller® series MCS Pressure switch
Catalog Number
029203
EAN
4015080292036
Product Length/Depth
96 mm
Product Height
111 mm
Product Width
60 mm
Product Weight
0.467 kg
Certifications
IEC/EN 60947-4-1
Catalog Notes
  • Note on use: This product complies with Low-Voltage Directive 2014/35/EC and EMC Directive 2014/30/EC and meets the requirements in EN 60947-4-1. This product does not meet the rail industry's standard requirements. Accordingly, the user must review it separately for the specific application at hand.
  • If required: pressure pipe flange R ¼”

Especificaciones del producto

Suitable as
Guard
2-point controller
Features
Variable switching differential
Thread size
1/2 inch
Electric connection type
Screw connection
Operating frequency
1500 Operations/h
Pollution degree
3
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Bursting pressure
90 bar
Coordination type
1
Engaging pressure - max
9.4 bar
Engaging pressure - min
0 bar
Medium temperature - max
80 °C
Medium temperature - min
25 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Degree of protection
IP65
NEMA Other
Rated impulse withstand voltage (Uimp)
4000 V AC
Environmental conditions
Compliant to 2014/35/EC, 2014/30/EC and EN 60947-4-1. Accordingly, the user must review it separately for the specific application at hand.
Connection
Inner thread gas cylindrical (BSPP)
Mounting position
Vertical and 90° in all directions
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Flat terminal with clamping washer
Overvoltage category
III
Lifespan, electrical
500,000 Operations
Number of contacts (normally closed) as main contact
3
Number of main contacts (normally open contact)
0
Operating pressure - max
15000 hPa
Rated frequency - max
50 Hz
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational power at AC-3, 220/230 V, 50 Hz
4 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - max
400 V
Rated operational voltage (Ue) at AC - min
0 V
Rated operational voltage (Ue) at DC - max
250 V
Rated operational voltage (Ue) at DC - min
0 V
Switch off pressure - max
11 bar
Switch off pressure - min
0 bar
Switching capacity at AC-3, 240 V
15 kA
Test pressure
32 bar
Product category
Pressure switches
Number of poles
Three-pole
Screw size
M4, Terminal screw
Rated operational current (Ie)
15 A at AC-3, 230 V
12.5 A at DC-3, 110 V
11.5 A at AC-3, 400 V
2 A at DC-3, 250 V
16 A at DC-3, 24 V
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Short-circuit protection
PKZM0-20, Fuseless
Short-circuit protection rating
Max. 20 A gG/gL, Fuse, Contacts
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², ferrules to DIN 46228
2 x (0.5 - 1.5) mm²
Tightening torque
1.2 Nm, Screw terminals
Vibration resistance
36 Hz, Amplitude 1 mm, (IEC/EN 60068-2-6)

Exportar especificación del producto