Fuse-link, high speed, 125 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170E2092
|
| UPC |
051712208963
|
| EAN |
5027590438254
|
| Product Length/Depth |
280 mm
|
| Product Height |
65 mm
|
| Product Width |
175 mm
|
| Product Weight |
120.6 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC
|
| Amperage Rating |
125 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC/DC
|
| Watt losses |
28 W
|
| Breaking capacity |
220 kA
|
| Class |
Class aR
|
| Application |
diode protection
|
| Fuse type |
Bolted tag
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
Other
|