Fuse-link, high speed, 500 A, AC 1400 V, DIN 3, aR, DIN, type T indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170E9083
|
| EAN |
5996516007358
|
| Product Length/Depth |
90 mm
|
| Product Height |
74 mm
|
| Product Width |
160 mm
|
| Product Weight |
135.7 g
|
| Compliances |
EAC
|
| Certifications |
DIN
|
| Amperage Rating |
500 A
|
| Voltage rating |
1400 V
|
| Watt losses |
135 W
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Fuse type |
Bolted tag
DIN 43653 |
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
3
|