Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170L4624

Fuse-link, high speed, 50 A, AC 660 V, size 00, 30 x 51 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4624
UPC
051712215541
EAN
5027590439541
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
214.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
50 A
Voltage rating
660 V
Voltage type
AC
Watt losses
10 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
00

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.