Fuse-link, high speed, 315 A, AC 1600 V, Size 1, 65 x 70 x 110 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L5117
|
| EAN |
5027590439596
|
| Product Length/Depth |
78 mm
|
| Product Height |
123 mm
|
| Product Width |
155 mm
|
| Product Weight |
622 g
|
| Compliances |
EAC
|
| Certifications |
IEC 60269-4
|
| Amperage Rating |
315 A
|
| Voltage rating |
1600 V
|
| Voltage type |
AC
|
| Watt losses |
75 W
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Application |
semiconductor protection
|
| Fuse type |
Flush end
|
| Fuse indicator |
Centre fuse status indicator
|
| Fuse size |
1
|