Fuse-link, high speed, 450 A, AC 660 V, Size 1, 53 x 53 x 51 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170L5551
|
| UPC |
051712811576
|
| EAN |
5027590439688
|
| Product Length/Depth |
73 mm
|
| Product Height |
52 mm
|
| Product Width |
170 mm
|
| Product Weight |
196.3333333 g
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
450 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC
|
| Watt losses |
75 W
|
| Breaking capacity |
200 kA
|
| Class |
Class aR
|
| Application |
semiconductor protection
|
| Fuse type |
Flush end
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
1
|